norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears steel, module 5 toothing hardened, straight teeth, engagement angle 20°
22401

Spur gears steel, module 5 toothing hardened, straight teeth,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Note:Hardening changes the toothing quality to ca. 10-11.
The spur gears have a centre or pilot hole.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22401 Spur gears steel, module 5 toothing hardened, straight teeth, engagement angle 20° 308 kB

Drawings

Spur gears steel, module 5 toothing hardened, straight teeth, engagement angle 20°

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22401-0150500012Awith hub512507060204575 58.70 €
22401-0150500015Awith hub515508575206075 71.71 €
22401-0150500018Awith hub5185010090207075 86.26 €
22401-0150500020Awith hub52050110100208075 88.71 €
22401-0150500024Awith hub52450130120209075 116.77 €
22401-0150500025Awith hub52550135125209075 123.88 €
22401-0150500030Awith hub530501601502511075 171.95 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83