norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears in steel, module 1.5 toothing milled, straight teeth, engagement angle 20°
22400

Spur gears in steel, module 1.5 toothing milled, straight...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:Up to 70 teeth with hub one side, from 72 teeth supplied as disc form.

The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
Drawing reference:
Form A: with hub
Form B: without hub
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400 Spur gears in steel, module 1.5 toothing milled, straight teeth, engagement angle 20° 208 kB

Drawings (total overview)

Spur gears in steel, module 1.5 toothing milled, straight teeth, engagement angle 20°

Steel spur gears, module 1.5, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub

More information

Drawings

Steel spur gears, module 1.5, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub

Item selection/filter

Order No.Form

No. of
teeth
DD1D2
max.
D3BLCADAcc.PriceOrder
22400-0115170012A1221188141730 5.44 €
22400-0115170013A1322,519,58151730 5.59 €
22400-0115170014A1424218171730 5.91 €
22400-0115170015A1525,522,58181730 6.38 €
22400-0115170016A1627248191730 6.38 €
22400-0115170017A1728,525,58201730 7.45 €
22400-0115170018A1830278201730 7.92 €
22400-0115170019A1931,528,58201730 8.69 €
22400-0115170020A2033308251730 9.03 €
22400-0115170021A2134,531,510251730 10.56 €
22400-0115170022A22363310251730 10.56 €
22400-0115170023A2337,534,510251730 11.33 €
22400-0115170024A24393610251730 12.11 €
22400-0115170025A2540,537,510251730 13.35 €
22400-0115170026A26423912301730 14.15 €
22400-0115170027A2743,540,512301730 14.90 €
22400-0115170028A28454212301730 15.84 €
22400-0115170029A2946,543,512301730 14.80 €
22400-0115170030A30484512301730 15.54 €
22400-0115170031A3149,546,512351730 17.24 €
22400-0115170032A32514812351730 17.39 €
22400-0115170033A3352,549,512351730 16.77 €
22400-0115170034A34545112351730 17.46 €
22400-0115170035A3555,552,512351730 20.25 €
22400-0115170036A36575412351730 19.42 €
22400-0115170037A3758,555,512401730 20.83 €
22400-0115170038A38605712401730 21.57 €
22400-0115170039A3961,558,512401730 21.74 €
22400-0115170040A40636012401730 21.74 €
22400-0115170041A4164,561,512401730 22.05 €
22400-0115170042A42666312501730 22.83 €
22400-0115170043A4367,564,512501730 23.62 €
22400-0115170044A44696612501730 24.84 €
22400-0115170045A4570,567,512501730 25.61 €
22400-0115170046A46726914501730 27.63 €
22400-0115170047A4773,570,514501730 28.26 €
22400-0115170048A48757214501730 29.66 €
22400-0115170049A4976,573,514501730 29.96 €
22400-0115170050A50787514501730 31.05 €
22400-0115170051A5179,576,514601730 31.05 €
22400-0115170052A52817814601730 32.78 €
22400-0115170053A5382,579,514601730 33.87 €
22400-0115170054A54848114601730 34.01 €
22400-0115170055A5585,582,514601730 35.40 €
22400-0115170056A56878420601730 35.87 €
22400-0115170057A5788,585,520601730 36.65 €
22400-0115170058A58908720601730 38.50 €
22400-0115170059A5991,588,520601730 34.66 €
22400-0115170060A60939020601730 35.49 €
22400-0115170061A6194,591,520701730 40.55 €
22400-0115170062A62969320701730 43.33 €
22400-0115170063A6397,594,520701730 41.10 €
22400-0115170064A64999620701730 42.90 €
22400-0115170065A65100,597,520701730 44.99 €
22400-0115170066A661029920701730 45.16 €
22400-0115170067A67103,5100,520701730 45.41 €
22400-0115170068A6810510220701730 47.52 €
22400-0115170069A69106,5103,520701730 47.79 €
22400-0115170070A7010810520701730 47.79 €

Steel spur gears, module 1.5, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub

More information

Drawings

Steel spur gears, module 1.5, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub

Item selection/filter

Order No.Form

No. of
teeth
DD1D2
max.
BCADAcc.PriceOrder
22400-0215170072B721111082017 47.79 €
22400-0215170075B75115,5112,52017 50.43 €
22400-0215170076B761171142017 46.60 €
22400-0215170080B801231202017 51.80 €
22400-0215170085B85130,5127,52017 57.78 €
22400-0215170090B901381352017 63.34 €
22400-0215170095B95145,5142,52017 60.75 €
22400-0215170100B1001531502017 67.60 €
22400-0215170110B1101681652017 70.89 €
22400-0215170114B1141741712017 75.65 €
22400-0215170120B1201831802017 83.48 €
22400-0215170127B127193,5190,52017 90.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83