norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears in steel, module 6 toothing milled, straight teeth, engagement angle 20°
22400

Spur gears in steel, module 6 toothing milled, straight teeth,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:Up to 25 teeth with hub one side, from 28 teeth supplied as disc form. The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400 Spur gears in steel, module 6 toothing milled, straight teeth, engagement angle 20° 198 kB

Drawings (total overview)

Spur gears in steel, module 6 toothing milled, straight teeth, engagement angle 20°

Steel spur gears, module 6, milled toothing, straight-tooth design, 20° engagement angle,
Form A, with hub

More information

Drawings

Steel spur gears, module 6, milled toothing, straight-tooth design, 20° engagement angle, 
Form A, with hub

Item selection/filter

Order No.FormB

DD1D2
max.
D3LNo. of
teeth
CADAcc.PriceOrder
22400-0160600012A60847220548012 60.28 €
22400-0160600013A60907820608013 79.20 €
22400-0160600015A601029020708015 89.40 €
22400-0160600016A601089520758016 97.14 €
22400-0160600018A6012010820808018 104.83 €
22400-0160600020A6013212020908020 97.45 €
22400-0160600024A60156144251108024 123.68 €
22400-0160600025A60162150251108025 145.41 €

Steel spur gears, module 6, milled toothing, straight-tooth design, 20° engagement angle, Form B, without hub

More information

Drawings

Steel spur gears, module 6, milled toothing, straight-tooth design, 20° engagement angle, Form B, without hub

Item selection/filter

Order No.FormB

DD1D2
max.
ModuleNo. of
teeth
CADAcc.PriceOrder
22400-0260600028B6018016825628 121.84 €
22400-0260600030B6019218025630 128.41 €
22400-0260600032B6020419225632 144.33 €
22400-0260600035B6022221025635 198.73 €
22400-0260600038B6024022825638 202.80 €
22400-0260600040B6025224025640 207.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83