norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears in steel, module 3toothing milled, straight teeth, engagement angle 20°
22400

Spur gears in steel, module 3 toothing milled, straight teeth,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:Up to 48 teeth with hub one side, from 50 teeth supplied as disc form. The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400 Spur gears in steel, module 3toothing milled, straight teeth, engagement angle 20° 204 kB

Drawings (total overview)

Spur gears in steel, module 3toothing milled, straight teeth, engagement angle 20°

Steel spur gears, module 3, milled toothing, straight-tooth design, 20° engagement angle, Form A, with hub

More information

Drawings

Steel spur gears, module 3, milled toothing, straight-tooth design, 20° engagement angle, Form A, with hub

Item selection/filter

Order No.FormNo. of
teeth
DD1D2
max.
D3BLCADAcc.PriceOrder
22400-0130300012A12423612273050 16.65 €
22400-0130300013A13453912303050 19.88 €
22400-0130300014A14484212333050 21.49 €
22400-0130300015A15514512353050 18.18 €
22400-0130300016A16544814383050 24.25 €
22400-0130300017A17575114423050 29.58 €
22400-0130300018A18605414453050 23.93 €
22400-0130300019A19635714453050 32.42 €
22400-0130300020A20666014453050 24.67 €
22400-0130300021A21696320453050 31.87 €
22400-0130300022A22726620503050 29.77 €
22400-0130300023A23756920503050 32.38 €
22400-0130300024A24787220503050 33.63 €
22400-0130300025A25817520603050 36.65 €
22400-0130300026A26847820603050 43.98 €
22400-0130300027A27878120603050 42.77 €
22400-0130300028A28908420603050 47.30 €
22400-0130300029A29938720603050 49.15 €
22400-0130300030A30969020603050 50.80 €
22400-0130300031A31999320603050 52.14 €
22400-0130300032A321029620703050 54.92 €
22400-0130300033A331059920703050 55.19 €
22400-0130300034A3410810220703050 57.42 €
22400-0130300035A3511110520703050 60.69 €
22400-0130300036A3611410820703050 61.63 €
22400-0130300037A3711711120703050 67.92 €
22400-0130300038A3812011420803050 68.59 €
22400-0130300039A3912311720803050 65.61 €
22400-0130300040A4012612020803050 66.07 €
22400-0130300041A4112912320803050 77.08 €
22400-0130300042A4213212620803050 77.08 €
22400-0130300043A4313512920803050 77.08 €
22400-0130300044A4413813220903050 79.94 €
22400-0130300045A4514113520903050 79.94 €
22400-0130300046A4614413820903050 79.94 €
22400-0130300047A47147141201003050 81.01 €
22400-0130300048A48150144201003050 89.18 €

Steel spur gears, module 3, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub

More information

Drawings

Steel spur gears, module 3, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub

Item selection/filter

Order No.Form

No. of
teeth
DD1D2
max.
BCADAcc.PriceOrder
22400-0230300050B501561502030 74.21 €
22400-0230300052B521621562030 79.49 €
22400-0230300055B551711652030 87.12 €
22400-0230300057B571771712030 92.41 €
22400-0230300060B601861802030 100.25 €
22400-0230300065B652011952030 100.88 €
22400-0230300070B702162102530 115.89 €
22400-0230300072B722222162530 107.97 €
22400-0230300075B752312252530 116.58 €
22400-0230300076B762342282530 119.52 €
22400-0230300080B802462402530 131.24 €
22400-0230300085B852612552530 145.44 €
22400-0230300090B902762702530 160.10 €
22400-0230300095B952912852530 174.88 €
22400-0230300100B1003063002530 194.53 €
22400-0230300110B1103363302530 197.32 €
22400-0230300114B1143483423030 209.44 €
22400-0230300120B1203663603030 228.72 €
22400-0230300127B1273873813030 291.25 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83