norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears in steel, module 1 toothing milled, straight teeth, engagement angle 20°
22400

Spur gears in steel, module 1 toothing milled, straight teeth,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:Up to 70 teeth with hub one side, from 72 teeth supplied as disc form.

The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
Drawing reference:
Form A: with hub
Form B: without hub
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400 Spur gears in steel, module 1 toothing milled, straight teeth, engagement angle 20° 247 kB

Drawings (total overview)

Spur gears in steel, module 1 toothing milled, straight teeth, engagement angle 20°

Steel spur gears, module 1, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub

More information

Drawings

Steel spur gears, module 1, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub

Item selection/filter

Order No.Form

No. of
teeth
DD1D2
max.
D3BLCADAcc.PriceOrder
22400-0110150012A121412691525 4.34 €
22400-0110150013A1315136101525 4.58 €
22400-0110150014A1416146111525 4.58 €
22400-0110150015A1517158121525 4.99 €
22400-0110150016A1618168131525 4.99 €
22400-0110150017A1719178141525 5.76 €
22400-0110150018A1820188151525 6.53 €
22400-0110150019A1921198151525 6.69 €
22400-0110150020A2022208161525 7.07 €
22400-0110150021A2123218161525 7.45 €
22400-0110150022A2224228161525 7.64 €
22400-0110150023A2325238181525 7.07 €
22400-0110150024A24262410201525 8.58 €
22400-0110150025A25272510201525 7.45 €
22400-0110150026A26282610201525 7.45 €
22400-0110150027A27292710201525 9.51 €
22400-0110150028A28302810201525 9.88 €
22400-0110150029A29312910201525 10.06 €
22400-0110150030A30323010201525 8.69 €
22400-0110150031A31333110251525 9.03 €
22400-0110150032A32343210251525 9.15 €
22400-0110150033A33353310251525 9.95 €
22400-0110150034A34363410251525 10.56 €
22400-0110150035A35373510251525 10.56 €
22400-0110150036A36383610251525 11.01 €
22400-0110150037A37393710251525 11.33 €
22400-0110150038A38403810251525 11.81 €
22400-0110150039A39413910251525 12.11 €
22400-0110150040A40424010251525 11.59 €
22400-0110150041A41434110301525 11.76 €
22400-0110150042A42444210301525 12.14 €
22400-0110150043A43454310301525 13.41 €
22400-0110150044A44464410301525 12.71 €
22400-0110150045A45474510301525 13.13 €
22400-0110150046A46484610301525 13.41 €
22400-0110150047A47494710301525 14.26 €
22400-0110150048A48504810301525 14.96 €
22400-0110150049A49514910301525 15.65 €
22400-0110150050A50525012301525 16.77 €
22400-0110150051A51535112401525 17.46 €
22400-0110150052A52545212401525 17.46 €
22400-0110150053A53555312401525 18.46 €
22400-0110150054A54565412401525 19.44 €
22400-0110150055A55575512401525 19.56 €
22400-0110150056A56585612401525 19.56 €
22400-0110150057A57595712401525 19.86 €
22400-0110150058A58605812401525 20.13 €
22400-0110150059A59615912401525 20.53 €
22400-0110150060A60626012401525 21.24 €
22400-0110150061A61636112501525 22.07 €
22400-0110150062A62646212501525 22.36 €
22400-0110150063A63656312501525 22.64 €
22400-0110150064A64666412501525 24.18 €
22400-0110150065A65676512501525 24.75 €
22400-0110150066A66686612501525 24.86 €
22400-0110150067A67696712501525 24.86 €
22400-0110150068A68706812501525 25.15 €
22400-0110150069A69716912501525 25.45 €
22400-0110150070A70727012501525 26.96 €

Steel spur gears, module 1, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub

More information

Drawings

Steel spur gears, module 1, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub

Item selection/filter

Order No.Form

No. of
teeth
DD1D2
max.
BCADAcc.PriceOrder
22400-0210150072B7274721215 22.07 €
22400-0210150075B7577751215 24.18 €
22400-0210150076B7678761215 24.75 €
22400-0210150080B8082801215 24.86 €
22400-0210150085B8587851215 27.26 €
22400-0210150090B9092901215 27.97 €
22400-0210150095B9597951215 30.45 €
22400-0210150100B1001021001215 32.98 €
22400-0210150110B1101121101215 36.88 €
22400-0210150114B1141161141215 39.82 €
22400-0210150120B1201221201215 41.22 €
22400-0210150127B1271291271215 44.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83