norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears in steel, module 8 toothing milled, straight teeth, engagement angle 20°
22400

Spur gears in steel, module 8 toothing milled, straight teeth,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:With a hub one side The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400 Spur gears in steel, module 8 toothing milled, straight teeth, engagement angle 20° 203 kB

Drawings

Spur gears in steel, module 8 toothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.B

DD1D2
max.
D3LModuleNo. of
teeth
CADAcc.PriceOrder
22400-0180800015801361202590110815 95.29 €
22400-01808000188016014425100110818 128.05 €
22400-01808000208017616030120110820 153.85 €
22400-01808000248020819230150110824 171.58 €
22400-01808000258021620030150110825 170.94 €
22400-01808000308025624030190110830 246.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83