norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Bearing shell stainless steel 1.4571.
Ball joint stainless steel 1.4034.
Bearing surface PTFE/stainless steel insert.

Version:Ground, polished. Note:Suitable for high dynamic loads. The fitting dimensions comply with DIN ISO 12240-1 E/K. Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27632-02 Spherical bearings K/E series DIN ISO 12240-1 185 kB

Drawings

Spherical bearings K/E series DIN ISO 12240-1

Overview of items (compressed)

Item selection/filter
Order No.

Version 1DD1HH1KαDynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
27632-02-10513dimensional series k5 H713 h78611,1113°750012500600 17.25 €
27632-02-10615dimensional series k6 H715 h796,7512,713°930015500530 17.25 €
27632-02-10818dimensional series k8 H718 h712915,8714°1670027800420 19.49 €
27632-02-11021dimensional series k10 H721 h71410,519,0513°2340039000350 24.06 €
27632-02-11224dimensional series k12 H724,5 h7161222,2213°3200034500300 26.29 €
27632-02-11631dimensional series k16 H731,5 h7211528,5715°5250088000230 37.80 €
Order No.

Version 1DD1HH1KαDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
27632-02-20614dimensional series e6 -0,00814 -0,008641013°40009000 18.15 €
27632-02-20816dimensional series e8 -0,00816 -0,008851315°700015600 17.78 €
27632-02-21019dimensional series e10-0,00819 -0,009961612°1000023400 22.62 €
27632-02-21222dimensional series e12 -0,00822 -0,0091071811°1400032000 28.64 €
27632-02-21630dimensional series e16 -0,00830 -0,00914102510°3900065000 40.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83