|
|
27627Rod ends with plain bearing external thread, DIN ISO 12240-4 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel. From size (D) 16 forged QT steel. Ball joint: roller bearing steel, hardened, ground and polished. Bearing shell bronze, with glued-in PTFE fabricVersion:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. RH thread | Order No. LH thread | D | D1 | A | B | H | H1 | K | L | L1 | α | Dynamic base loads kN | Static base loads kN | Filter |
---|
27627-05 | 27627-051 | 5 | M5 | 33 | 18 | 8 | 6 | 11,11 | 20 | 9 | 13° | 7,5 | 4,3 |  | 27627-06 | 27627-061 | 6 | M6 | 36 | 20 | 9 | 6,75 | 12,7 | 22 | 12 | 13° | 9,3 | 6 |  | 27627-08 | 27627-081 | 8 | M8 | 42 | 24 | 12 | 9 | 15,87 | 25 | 15 | 13° | 16,7 | 11 |  | 27627-10 | 27627-101 | 10 | M10 | 48 | 28 | 14 | 10,5 | 19,05 | 29 | 15 | 13° | 23,4 | 17,4 |  | 27627-12 | 27627-121 | 12 | M12 | 54 | 32 | 16 | 12 | 22,22 | 33 | 19 | 13° | 32 | 23,5 |  | 27627-16 | 27627-161 | 16 | M16 | 66 | 42 | 21 | 15 | 28,57 | 40 | 22 | 15° | 52,7 | 32 |  | 27627-20 | 27627-201 | 20 | M20x1,5 | 78 | 50 | 25 | 18 | 34,92 | 47 | 28 | 15° | 78,1 | 43,8 |  | 27627-22 | 27627-221 | 22 | M22x1,5 | 84 | 54 | 28 | 20 | 38,1 | 51 | 26 | 15° | 97,2 | 52,6 |  |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|