norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Casing drop-forged steel, tempered.Version:Electro zinc-plated.
Bearing play 15 - 40 µm.
Note:The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 Form Series KA.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27626 Rod ends with ball bearing internal thread, DIN ISO 12240-4 225 kB

Drawings

Rod ends with ball bearing internal thread, DIN ISO 12240-4

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
D

D1D2D3ABB1HH1KLL1SWαDynamic
load rating
N
Static
load rating
N
Rev. limit
n max. rpm
Filter
27626-0627626-0616M610133020596,75912101127506501350
27626-0827626-0818M812,5163624512910,51612148,5°400010001300
27626-1027626-10110M10151943286,51410,512201517445014501225
27626-1227626-12112M1217,52250326,5161214,52216197,5°495018001125
27626-1627626-16116M1622276442821151928222262502350975
27626-2027626-20120M20x1,527,534775010251824,533263079003450825
27626-2227626-22122M22x1,5303884541228202637263293003980725
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83