norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1 maintenance-free
27627-01

Rod ends with plain bearing external thread, steel, DIN ISO...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27627-01 Rod ends with plain bearing external thread, steel, DIN ISO 12240-1 maintenance-free 219 kB

Drawings

Rod ends with plain bearing external thread, steel, DIN ISO 12240-1 maintenance-free

Item selection/filter

Order No.Version 2Main
material
AB

DD1HH1KLL1L2αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
27627-01-05RH threadsteel33185M5x0,88611,1119942135,76 9.96 €
27627-01-06RH threadsteel36206M6x1,096,7512,7211046137,27,65 9.96 €
27627-01-08RH threadsteel42248M8x1,2512915,8752512541411,612,9 11.09 €
27627-01-10RH threadsteel482810M10x1,51410,519,052814621314,518 12.19 €
27627-01-12RH threadsteel543212M12x1,75161222,225321670131724 16.61 €
27627-01-16RH threadQT steel664216M16x2,0211528,5753721871528,539 20.69 €
27627-01-20RH threadQT steel785020M20x1,5251834,92545251031442,557 34.53 €
27627-01-22RH threadQT steel845422M22x1,5282038,104827111155768 46.45 €
27627-01-25RH threadQT steel946025M24x2,0312242,865530124156885 60.11 €
27627-01-30RH threadQT steel1107030M30x2,0372550,866351451788114 73.31 €
27627-01-35RH threadQT steel1408135M36x2432857,158540180,516106142 99.98 €
27627-01-40RH threadQT steel1509140M42x2493366,679045195,517125171 152.61 €
27627-01-051LH threadsteel33185M5x0,88611,1119942135,76 9.96 €
27627-01-061LH threadsteel36206M6x1,096,7512,7211046137,27,65 9.96 €
27627-01-081LH threadsteel42248M8x1,2512915,8752512541411,612,9 11.09 €
27627-01-101LH threadsteel482810M10x1,51410,519,052814621314,518 12.19 €
27627-01-121LH threadsteel543212M12x1,75161222,225321670131724 16.61 €
27627-01-161LH threadQT steel664216M16x2,0211528,5753721871528,539 20.69 €
27627-01-201LH threadQT steel785020M20x1,5251834,92545251031442,557 34.53 €
27627-01-221LH threadQT steel845422M22x1,5282038,104827111155768 46.45 €
27627-01-251LH threadQT steel946025M24x2,0312242,865530124156885 57.71 €
27627-01-301LH threadQT steel1107030M30x2,0372550,866351451788114 73.31 €
27627-01-351LH threadQT steel1408135M36x2432857,158540180,516106142 99.98 €
27627-01-401LH threadQT steel1509140M42x2493366,679045195,517125171 152.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83