norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27628 Rod ends with plain bearing internal thread, DIN ISO 12240-4 226 kB

Drawings

Rod ends with plain bearing internal thread, DIN ISO 12240-4

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
DD1D2D3ABB1HH1KLL1SWαDynamic
base loads
kN
Static
base loads
kN
Filter
27628-0527628-0515M5911271848611,111010913°7,58
27628-0627628-0616M610133020596,7512,712101113°9,38,9
27628-0827628-0818M812,5163624512915,8716121313°16,714,1
27628-1027628-10110M10151943286,51410,519,0520151713°23,419,3
27628-1012527628-10125110M10x1,25151943286,51410,519,0520151713°23,419,3
27628-1227628-12112M1217,52250326,5161222,2222161913°3223,5
27628-1212527628-12125112M12x1,2517,52250326,5161222,2222161913°3223,5
27628-1627628-16116M16222764428211528,5728222215°52,732
27628-161527628-1615116M16x1,5222764428211528,5728222215°52,732
27628-2027628-20120M20x1,527,534775010251834,9233263215°78,143,8
27628-2227628-22122M22x1,53037845412282038,137263215°97,252,6
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83