norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1 can be re-lubricated
27628-02

Rod ends with plain bearing internal thread, steel, DIN ISO...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel.
From size (D) 14 forged QT steel, with grease nipple.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze.
Version:Electro zinc-plated.Note:The plain bearings on these rod ends can be re-lubricated. The connection dimensions comply with DIN 648 Form Series KJ.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27628-02 Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1 can be re-lubricated 263 kB

Drawings

Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1 can be re-lubricated

Item selection/filter

Order No.Version 2Main
material
AB

B1DD1D2D3D4HH1KLL1αSWDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
27628-02-05RH threadsteel271645M5x0,88,5117,78611,1110351393,255,7 7.98 €
27628-02-06RH threadsteel301856M6x1,010138,9696,7512,7123913114,37,2 8.14 €
27628-02-08RH threadsteel362258M8x1,2512,51610,412915,875164714147,211,6 8.72 €
27628-02-10RH threadsteel43266,510M10x1,5151912,91410,519,05205613171014,5 10.66 €
27628-02-12RH threadsteel50306,512M12x1,7517,52215,4161222,2252265131913,417 13.20 €
27628-02-14RH threadQT steel5734814M14x2,0202516,91913,525,4257416221724 16.53 €
27628-02-16RH threadQT steel6440816M16x2,0222719,4211528,5752884152221,628,5 21.34 €
27628-02-18RH threadQT steel71441018M18x1,5253121,92316,531,75329315272642,5 29.15 €
27628-02-20RH threadQT steel77501020M20x1,527,53424,4251834,92533102143031,542,5 32.84 €
27628-02-22RH threadQT steel84541222M22x1,5303825,8282038,13711115323857 37.27 €
27628-02-25RH threadQT steel94601225M24x2,033,54229,6312242,8642124153647,568 49.71 €
27628-02-30RH threadQT steel110701530M30x2,0405034,8372550,85114517416488 72.81 €
27628-02-051LH threadsteel271645M5x0,88,5117,78611,1110351393,255,7 7.98 €
27628-02-061LH threadsteel301856M6x1,010138,9696,7512,7123913114,37,2 8.14 €
27628-02-081LH threadsteel362258M8x1,2512,51610,412915,875164714147,211,6 8.72 €
27628-02-101LH threadsteel43266,510M10x1,5151912,91410,519,05205613171014,5 10.66 €
27628-02-121LH threadsteel50306,512M12x1,7517,52215,4161222,2252265131913,417 13.20 €
27628-02-141LH threadQT steel5734814M14x2,0202516,91913,525,4257416221724 16.53 €
27628-02-161LH threadQT steel6440816M16x2,0222719,4211528,5752884152221,628,5 21.34 €
27628-02-181LH threadQT steel71441018M18x1,5253121,92316,531,75329315272642,5 29.15 €
27628-02-201LH threadQT steel77501020M20x1,527,53424,4251834,92533102143031,542,5 32.84 €
27628-02-221LH threadQT steel84541222M22x1,5303825,8282038,13711115323857 41.93 €
27628-02-251LH threadQT steel94601225M24x2,033,54229,6312242,8642124153647,568 49.71 €
27628-02-301LH threadQT steel110701530M30x2,0405034,8372550,85114517416488 72.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83