norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
Version:Black anodisedNote:The hinges are fitted with an integrated steel tension spring. This enables automatic opening and closing of doors and hatches.
Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
Opening angle 270°.

Opening spring torque:
M(0°) : 0.35 Nm / M(90°) : 0.24 Nm / M(180°) : 0.12 Nm
Closing spring torque:
M(0°) : 0.12 Nm / M(90°) : 0.24 Nm / M(180°) : 0.35 Nm

These hinges are designed for more than 30,000 switching cycles.

Fastened using DIN 912/DIN EN ISO 4762 cap screws.

The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range:From -20°C to +80°CAccessory:Socket head screws with hexagon socket DIN 912/EN ISO 4762.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27906 Spring hinges aluminium profile, 0.35 Nm 175 kB

Drawings (total overview)

Spring hinges aluminium profile, 0.35 Nm

Spring hinges aluminium profile, 0.35 Nm, spring open

More information

Drawings

Spring hinges aluminium profile, 0.35 Nm, spring open

Item selection/filter

Order No.Main
colour
Surface finish
body
AA1BB1D

D1SF1
N
F2
N
CADAcc.PriceOrder
27906-556701blackanodised553867486,3184,550004200 21.33 €
27906-55670colourlessanodised553867486,3184,550004200 21.33 €

Spring hinges aluminium profile, 0.35 Nm, spring closed

More information

Drawings

Spring hinges aluminium profile, 0.35 Nm, spring closed

Item selection/filter

Order No.Main
colour
Surface finish
body
AA1BB1D

D1SF1
N
F2
N
CADAcc.PriceOrder
27906-556711blackanodised553867486,3184,550004200 23.13 €
27906-55671colourlessanodised553867486,3184,550004200 23.10 €

Spring hinges
aluminium profile tension spring hinges, 0.35 Nm, without spring

More information

Drawings

Spring hinges aluminium profile tension spring hinges, 0.35 Nm, without spring

Item selection/filter

Order No.Version 2Main
colour
Surface finish
body
A

A1BB1DD1F1
N
F2
N
Product typeSKind of fasteningCADAcc.PriceOrder
27906-055652-colourlessanodised553865486,31865909810hinge4,5fastening holes 16.00 €
27906-0556521-blackanodised553865486,31865909810hinge4,5fastening holes 16.00 €
27906-155652-colourlessanodised553865486,31865909810hinge4,5fastening holes 16.41 €
27906-1556521-blackanodised553865486,31865909810hinge4,5fastening holes 16.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83