norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hinge and lever fibreglass reinforced thermoplastic.
Hinge pin steel.
Mechanism steel.
Version:Hinge black.
Pin electro zinc-plated.
Locking lever black.
Mechanism black electro zinc-plated.
Note:The indexible lever enables the hinge to be locked in any position.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
On request:Hinges with guide tabs (slot 6, 8 and 10) for aluminium profiles.
Unequal leaf combinations.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27853 Hinges plastic, with locking lever 229 kB

Drawings

Hinges plastic, with locking lever

Item selection/filter

Order No.AA1A2A3A4B

F1
N
F2
N
CADAcc.PriceOrder
27853-251515521515262648500380 10.04 €
27853-3018185917,517,529,529,548700400 10.12 €
27853-352020722020363648700400 10.22 €
27853-4023237722,522,538,538,548750450 10.38 €
27853-45252587252543,543,548750450 10.56 €
27853-5028289727,527,548,548,548800425 10.95 €
27853-60333311532,532,557,557,548850175 11.28 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83