norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Hinge pin stainless steel.
Version:Hinge black. Pin bright.Note:Hinges with different leaf lengths can be used left and right.
All hinges can be supplied on request with guide tabs for the slots of aluminium profiles (slots 6, 8 and 10). They facilitate assembly, secure the hinge against rotation and make it harder wearing.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27852 Hinges plastic 259 kB

Drawings

Hinges plastic

Item selection/filter

Order No.

AA1A2A3A4B

B2D1D2D3HF1
N
F2
N
CADAcc.PriceOrder
27852-2012123911,511,519,519,530144,2385,5400200 2.14 €
27852-251515521515262648286,66149625425 4.31 €
27852-25151855,51517,52629,548286,66149700500 4.44 €
27852-25152061,515202635,548286,66149700400 4.44 €
27852-25152364,51522,52638,548286,66149800350 4.57 €
27852-25152569,515252643,548286,66149800325 4.67 €
27852-25152874,51527,52648,548286,66149800320 4.77 €
27852-25153383,51532,52657,548286,66149800240 4.84 €
27852-3018185917,517,529,529,548286,66149700400 4.44 €
27852-3018206517,52029,535,548286,66149700400 4.44 €
27852-3018236817,522,529,538,548286,66149750450 4.57 €
27852-3018257317,52529,543,548286,66149750450 4.57 €
27852-3018287817,527,529,548,548286,66149900425 4.57 €
27852-3018338717,532,529,557,548286,66149850200 4.67 €
27852-35202071202035,535,548286,66149700400 4.67 €
27852-352023742022,535,538,548286,66149750450 4.67 €
27852-35202579202535,543,548286,66149750450 4.77 €
27852-352028842027,535,548,548286,66149800425 4.77 €
27852-352033932032,535,557,548286,66149800175 4.84 €
27852-4023237722,522,538,538,548286,66149750450 4.67 €
27852-4023258222,52538,543,548286,66149750450 4.81 €
27852-4023288722,527,538,548,548286,66149800425 4.84 €
27852-4023339622,532,538,557,548286,66149850175 4.93 €
27852-45252587252543,543,548286,66149750450 4.77 €
27852-452528922527,543,548,548286,66149800425 4.84 €
27852-4525331012532,543,557,548286,66149850200 4.84 €
27852-5028289727,527,548,548,548286,66149800425 4.84 €
27852-50283310627,532,548,557,548286,66149850200 4.84 €
27852-60333311532,532,557,557,548286,66149850175 4.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83