norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hinge and caps fibreglass reinforced PA thermoplastic.
Hinge pin stainless steel.
Version:Hinge and caps black.
Pin bright.
Note:These hinges have a detent mechanism. This mechanism holds a door or lid open at three different angles or tightly closed. The hinges are available with or without guide tabs for aluminium profile slots.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27857 Hinges plastic, detent 187 kB

Drawings

Hinges plastic, detent

Item selection/filter

Order No.

AA1A2A3A4BGuide tabs
for slot
F1
N
F2
N
Max.
torque
Nm
CADAcc.PriceOrder
27857-561818005417,7517,75272756-4003502 13.40 €
27857-561818065417,7517,7527275664003502 13.40 €
27857-561818085417,7517,7527275684003502 13.40 €
27857-5623230073,522,7522,7536,7536,7556-6004252 14.67 €
27857-5623230873,522,7522,7536,7536,755686004252 14.67 €
27857-5623231073,522,7522,7536,7536,7556106004252 14.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83