norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Hinge pin stainless steel.
Washer thermoplastic.
Version:Hinge and washer black. Pin bright.Note:The hinges can be located in an 8 mm slot using the guide tabs.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27856 Hinges plastic, lift-off, with guide tabs 154 kB

Drawings

Hinges plastic, lift-off, with guide tabs

Item selection/filter

Order No.

Version

ABF1
N
F2
N
CADAcc.PriceOrder
27856-1322020left6032200100 5.87 €
27856-2322020right6032200100 5.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83