norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip PA.
Spacer PA.
Pin steel.
Version:Grip green.
Spacer black.
Pin electro zinc-plated.
Note:These pin hinges with spring-assisted grip are suitable for in-frame doors. The hinges are not visible to the user.
They can be mounted for left or right use.
The hinge opening angle is 120°.

Thanks to the spring-loaded pin, the door can be easily fitted and removed.

The pin hinges can also be used as indexing pins.
Assembly:1. Installation is carried out without tools by pressing the locking pin into the grip.
2. Removing the door.
3. Mounting the door.
4. Info: The gap between two components can be adjusted by countersinking the installation hole. The clamping range (S) lies between 0-4 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 27884-90_Datasheet_31999_Hinge_pins_plastic--en 217 kB

Drawings

Hinge pins, plastic

Item selection/filter

Order No.D

CADAcc.PriceOrder
27884-90-066 2.33 €
27884-90-088 2.43 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83