norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hinges aluminium.
Pin stainless steel.
End cap fibreglass reinforced thermoplastic.
Version:Hinge anodised.
Pins bright.
End cap white aluminium.
Note:Hinge for panel elements and aluminium profiles, lift-off type
Hinges can be assembled left or right.
360° rotation.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.

Mounting set:
2x DIN 7991 / ISO 10642 countersunk screw with hex socket.
2x Twist-in slot nuts, keyed, type I.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27869 Hinges aluminium, in-frame, with step 127 kB

Drawings

Hinges aluminium, in-frame, with step

Item selection/filter

Order No.Form definitionTypeAA1A2A3A4B

B1B2B3
DD1NSF1
N
F2
N
CADAcc.PriceOrder
27869-86840-B & I8627,527,54343848140416,114,283,8200200 11.86 €
27869-86841with mounting setI8627,527,54343848140416,114,283,8200200 13.63 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83