norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.
Stainless steel A4 1.4401.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Block hinges with fastening nuts and extended middle section for inset doors.
Mounted with nuts (M6 or M8) from inside.
The hinge can be mounted left or right. The opening angle is 180°.
Supplied unassembled. Fastening nuts and washers are supplied.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27891 Block hinges with fastening nuts, long version 214 kB

Drawings

Block hinges with fastening nuts, long version

Item selection/filter

Order No.Main
material
AA1A2BB1D1

CADAcc.PriceOrder
27891-0630028steel4530104028M6 11.67 €
27891-0829035steel5029145135M8 17.04 €
27891-10630028stainless steel4530104028M6 24.10 €
27891-10829035stainless steel5029145135M8 38.19 €
27891-20630028stainless steel A44530104028M6 100.87 €
27891-20829035stainless steel A45029145135M8 104.51 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83