norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Version:Grease nipple DIN 71412-D, electro zinc-plated steel.
Steel parts, bright.
Note:The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
S235 JR+AR acc. to EN 10025-2:2004-10
DIN 8563 part 3 or Fe E 235 acc. to SIA 161
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27885 Hingesweldable 219 kB

Drawings (total overview)

Hingesweldable

Weldable hinges, Form A

More information

Drawings

Weldable hinges, Form A

Item selection/filter

Order No.

Form

Component
material
ABD

D1CADAcc.PriceOrder
27885-008040012Asteel9,74085 1.77 €
27885-008050012Asteel9,75085 1.87 €
27885-010060012Asteel12,760106 2.00 €
27885-010070012Asteel1270106 3.06 €
27885-013080012Asteel15,580138 3.11 €
27885-016100012Asteel201001610 4.45 €
27885-016120012Asteel201201611 5.89 €
27885-018135012Asteel221351812 8.14 €
27885-020150012Asteel251502013 9.46 €
27885-020180012Asteel251802014 12.17 €
27885-023200012Asteel28,52002316 20.39 €
27885-008040022Abrass9,74085 1.96 €
27885-008050022Abrass9,75085 2.08 €
27885-010060022Abrass12,760106 2.45 €
27885-010070022Abrass1270106 3.82 €
27885-013080022Abrass15,580138 4.11 €
27885-016100022Abrass201001610 5.21 €
27885-016120022Abrass201201611 7.12 €
27885-018135022Abrass221351812 9.50 €
27885-020150022Abrass251502013 12.67 €
27885-020180022Abrass251802014 14.20 €
27885-023200022Abrass28,52002316 26.27 €

Weldable hinges, Form A

More information

Drawings

Weldable hinges, Form A

Item selection/filter

Order No.

Form

Component
material
ABD

D1CADAcc.PriceOrder
27885-113080012Bsteel1680138 6.67 €
27885-116100012Bsteel201001610 7.51 €
27885-116120012Bsteel201201610 9.48 €
27885-118135012Bsteel22,51351812 11.74 €
27885-120150012Bsteel25,51502013 13.03 €
27885-120180012Bsteel251802014 15.74 €
27885-123200012Bsteel292002316 25.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83