norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel, pins and connecting elements 1.4016 stainless steel.
Stainless steel, all components 1.4404 stainless steel.

Version:Electro zinc-plated.
Bright.
Assembly:- For recessed or surface mounting.
- Can be mounted on right or left side.
- For horizontal or vertical applications.
Drawing reference:
1) recessed mounting
2) surface mounting
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27879 Hinges steel or stainless steel internal, opening angle 90° 654 kB

Drawings

Hinges steel or stainless steel internal, opening angle 90°

Item selection/filter

Order No.Main
material
A

A1A2BB1B2B3CDSCADAcc.PriceOrder
27879-442932steel443420291369,5323,52 15.77 €
27879-1442932stainless steel A4443420291369,5323,52 27.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83