norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, pins and connecting elements anodised aluminium.Version:Electro zinc-plated.Note:These hinges are the reinforced version.
When hung on 2 hinges a 25 kg door can be opened and closed 10,000 times.
Application:Invisible hinges for overlapping or inset doors.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27879-02 Hinges steel internal, opening angle 110° 560 kB

Drawings

Hinges steel internal, opening angle 110°

Item selection/filter

Order No.A

A1BB1B2B3B4B5B6CDSCADAcc.PriceOrder
27879-02-10280761028180,5271432121620,57673 42.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83