norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Polished or blasted.Note:Hinges with fixed pin and countersunk holes.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27876 Hinges stainless steel 206 kB

Drawings

Hinges stainless steel

Item selection/filter

Order No.Main
material
Surface finish
body
A

A1A2A3A4BB2D1HH1F1
N
F2
N
CADAcc.PriceOrder
27876-052013130stainless steel A2polished3912,512,519,519,539255,549800600 19.50 €
27876-052013131stainless steel A2blasted3912,512,519,519,539255,549800600 14.82 €
27876-062515150stainless steel A2polished501515252550306,56121100900 21.57 €
27876-062515151stainless steel A2blasted501515252550306,56121100900 17.39 €
27876-083018180stainless steel A4polished601818303060368,581520001500 32.98 €
27876-083018181stainless steel A4-601818303060368,581520001500 32.98 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83