norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Satin finished.Note:Hinge for extreme loads.
For right or left use.
Opening angle 270°.
Fastening with countersunk screws i.e. per DIN 7991.

The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27875-90 Hinges stainless steel 198 kB

Drawings

Hinges stainless steel

Item selection/filter

Order No.A

A1A2A3A4BB2B3D1D2HH1Load
capacity
N
CADAcc.PriceOrder
27875-90-052013134012,512,5202040257,55,24592500 18.27 €
27875-90-0625151550151525255030106,26611,55000 20.23 €
27875-90-0830181860181830306036128,388158000 21.68 €
27875-90-0638152863281538255030106,56611,55000 22.09 €
27875-90-0638282876282838385030106,56611,55000 22.54 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83