norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Die-cast aluminium.
Hinge pin stainless steel.
Version:Hinge silver powder coated.
Axle bright.
Note:Hinges for panel elements and aluminium profiles, non lift-off.
The hinges can be fitted with plastic caps on the hinge pin.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
On request:Hinges with guide tabs for aluminium profiles (slots 5, 6, 8, 10, 12 and 14).
Unequal leaf combinations.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27872 Hinges aluminium 141 kB

Drawings

Hinges aluminium

Item selection/filter

Order No.

AA1A2A3A4BF1
N
F2
N
CADAcc.PriceOrder
27872-251515521515262648275215 15.03 €
27872-3018185917,517,529,529,548325225 15.25 €
27872-352020722020363648325225 15.47 €
27872-4023237722,522,538,538,548400250 15.69 €
27872-45252587252543,543,548400250 15.93 €
27872-5028289727,527,548,548,548400250 16.15 €
27872-60333311532,532,557,557,548400100 16.39 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83