norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hinge die-cast zinc.
Hinge pin steel.
Lever fibreglass reinforced thermoplastic.
Mechanism steel.
Version:Hinge black powder-coated.
Pin electro zinc-plated.
Lever black.
Mechanism black electro zinc-plated.
Note:The indexible lever enables the hinge to be locked in any position.
The hinges are available with or without guide tabs for aluminium profile slots.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27868 Hinges die-cast zinc, with locking lever 210 kB

Drawings

Hinges die-cast zinc, with locking lever

Item selection/filter

Order No.

AA1A2BGuide tabs
for slot
F1
N
F2
N
CADAcc.PriceOrder
27868-402323007422,522,540-1500650 21.21 €
27868-402323087422,522,54081500650 21.21 €
27868-402323107422,522,540101500650 21.21 €
27868-402325007422,52540-1500650 21.21 €
27868-402325087422,5254081500650 21.21 €
27868-402325107422,52540101500650 21.21 €
27868-4525250074252540-1500650 21.21 €
27868-452525087425254081500650 21.21 €
27868-4525251074252540101500650 21.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83