norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Novelties

Profile rail guide

Profile guide systems from norelem are used primarily in the fields of material infeed and assembly/automation technology.

norelem profile guide rails made from steel have induction-hardened and smoothed runner tracks. These are arranged in a 45° angle. Arrays of ball bearings are used to distribute load evenly, so the system can withstand high loads from all sides. Thanks to an integrated lubrication process, the rail-mounted profile guide systems are extremely low-maintenance and are designed to cope with temperatures of up to 80°C in continuous operation.

The profile guide systems, which can be screwed on from above, are available in four different sizes, with the length being variable according to customer requirements (maximum 3690 mm). Depending on your requirements and available space, four different types of guide carriage are available (standard to compact) made from carbon steel and complete with steel ball bearings. In the standard version, guide carriages are complete with recirculating ball guidance in precision N without preloading (Z0). Versions with even higher precision and preloading classes are available on request. Because norelem profile guide systems conform to common market standards, you can use them to replace similar linear guide units from other manufacturers without any issues.