norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:galvanised.Note:Pin with hole for split pin. Secured with split pins.

ISO 2341 Form B with hole for split pin. Pin diameter with tolerance zone h11.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 07337-20_Datasheet_32085_Pin_with_head_ISO_2341_Form_B--en 232 kB

Drawings

Pin with head ISO 2341 Form B

Item selection/filter

Order No.A

D1D3D4KWZ1Z2CADAcc.PriceOrder
07337-20-00816516,5814233,521 1.35 €
07337-20-00821521,5814233,521 1.45 €
07337-20-00826526,5814233,521 2.07 €
07337-20-00831531,5814233,521 2.37 €
07337-20-01020520,510183,244,521 1.69 €
07337-20-01025525,510183,244,521 4.12 €
07337-20-01030530,510183,244,521 2.46 €
07337-20-01040540,510183,244,521 3.02 €
07337-20-01045545,510183,244,521 3.09 €
07337-20-01055555,510183,244,521 3.15 €
07337-20-01065565,510183,244,521 3.55 €
07337-20-01224524,512203,245,531,6 2.88 €
07337-20-01229529,512203,245,531,6 3.02 €
07337-20-01234534,512203,245,531,6 3.28 €
07337-20-01239539,512203,245,531,6 3.34 €
07337-20-01244544,512203,245,531,6 3.48 €
07337-20-01254554,512203,245,531,6 3.74 €
07337-20-01634034162544,5631,6 3.06 €
07337-20-01639039162544,5631,6 3.30 €
07337-20-01644044162544,5631,6 3.59 €
07337-20-01649049162544,5631,6 3.59 €
07337-20-01654054162544,5631,6 3.84 €
07337-20-01659059162544,5631,6 4.34 €
07337-20-01858058182855731,6 6.88 €
07337-20-02032032203055842 6.38 €
07337-20-02042042203055842 6.46 €
07337-20-02047047203055842 6.46 €
07337-20-02052052203055842 6.79 €
07337-20-02057057203055842 7.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83