norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Finger grips, stainless steel round
06922-10

Finger grips, stainless steel round

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4404.Version:smooth polished or matt abrasive blasted.Note for ordering:Order the fastening material and end washers separately.Assembly:From the rear.Accessory:End washers 06922-11.
Washers 07300.
Washers 07305.
Hex head bolts 07171.
Screws 07174.
Cap screws 07160.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06922-10 Finger grips, stainless steel round 121 kB

Drawings

Finger grips, stainless steel round

Overview of items (compressed)

Item selection/filter
Order No.Surface finish
body
ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
06922-10-030031smooth polished305M324356500 6.56 €
06922-10-040031smooth polished405M324456500 6.56 €
06922-10-030033matt blasted305M324356500 5.57 €
06922-10-040033matt blasted405M324456500 5.57 €
06922-10-030041smooth polished308M432388500 6.56 €
06922-10-040041smooth polished408M432488500 6.56 €
06922-10-030043matt blasted308M432388500 5.57 €
06922-10-040043matt blasted408M432488500 5.57 €
06922-10-040051smooth polished4010M5405010500 6.56 €
06922-10-040053matt blasted4010M5405010500 5.57 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83