norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Tapped bush, steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Temperature range:Permanent application temperature 140 °C.
Temporary operating temperature max. 160 °C.
Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06901-01 Pull handles, oval plastic 116 kB

Drawings

Pull handles, oval plastic

Item selection/filter

Order No.Component
material
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
06901-01-21000621steel1002113M6501139500 9.26 €
06901-01-21200621steel1202113M6501339500 9.86 €
06901-01-21280621steel1282113M6501419500 10.14 €
06901-01-21600825steel1602517M85517712500 12.74 €
06901-01-31000621stainless steel1002113M6501139500 13.50 €
06901-01-31200621stainless steel1202113M6501339500 14.43 €
06901-01-31280621stainless steel1282113M6501419500 15.23 €
06901-01-31600825stainless steel1602517M85517712500 17.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83