norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic, mounted from front or rear
06903

Pull handles, plastic, mounted from front or rear

go back

Item description/product images

DescriptionMaterial:Glass-bead reinforced thermoplastic PA (polyamide) or fiberglass reinforced PP (polypropylene).Version:Black greyNote:The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.Assembly:From the front or rear.On request:Other colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06903 Pull handles, plastic 126 kB

Drawings

Pull handles, plastic, mounted from front or rear

Item selection/filter

Order No.

Main
material
Main
colour
ABCDHLL1SWTT1Load
capacity
N
CADAcc.PriceOrder
06903-109406polyamideblack grey RAL 7021942186,63610976101361000 2.30 €
06903-1094062polyamideorange RAL 2004942186,63610976101361000 2.30 €
06903-10940616polyamidecolza yellow RAL 1021942186,63610976101361000 2.30 €
06903-10940684polyamidetraffic red RAL 3020942186,63610976101361000 2.30 €
06903-10940686polyamidesignal green RAL 6032942186,63610976101361000 2.30 €
06903-10940687polyamidetraffic blue RAL 5017942186,63610976101361000 2.30 €
06903-10940688polyamidelight grey RAL 7035942186,63610976101361000 2.30 €
06903-111708polyamideblack grey RAL 7021117261094113694131581500 2.66 €
06903-1117082polyamideorange RAL 2004117261094113694131581500 2.66 €
06903-11170816polyamidecolza yellow RAL 1021117261094113694131581500 2.66 €
06903-11170884polyamidetraffic red RAL 3020117261094113694131581500 2.66 €
06903-11170886polyamidesignal green RAL 6032117261094113694131581500 2.66 €
06903-11170887polyamidetraffic blue RAL 5017117261094113694131581500 2.66 €
06903-11170888polyamidelight grey RAL 7035117261094113694131581500 2.66 €
06903-113208polyamideblack grey RAL 70211322711944154112131681500 4.22 €
06903-1132082polyamideorange RAL 20041322711944154112131681500 4.22 €
06903-11320816polyamidecolza yellow RAL 10211322711944154112131681500 4.22 €
06903-11320884polyamidetraffic red RAL 30201322711944154112131681500 4.22 €
06903-11320886polyamidesignal green RAL 60321322711944154112131681500 4.22 €
06903-11320887polyamidetraffic blue RAL 50171322711944154112131681500 4.22 €
06903-11320888polyamidelight grey RAL 70351322711944154112131681500 4.22 €
06903-115008polyamideblack grey RAL 70211502711944172132131681500 4.24 €
06903-1150082polyamideorange RAL 20041502711944172132131681500 4.24 €
06903-11500816polyamidecolza yellow RAL 10211502711944172132131681500 4.24 €
06903-11500884polyamidetraffic red RAL 30201502711944172132131681500 4.24 €
06903-11500886polyamidesignal green RAL 60321502711944172132131681500 4.24 €
06903-11500887polyamidetraffic blue RAL 50171502711944172132131681500 4.24 €
06903-11500888polyamidelight grey RAL 70351502711944172132131681500 4.24 €
06903-117908polyamideblack grey RAL 70211792811950197156131781500 6.20 €
06903-1179082polyamideorange RAL 20041792811950197156131781500 6.20 €
06903-11790816polyamidecolza yellow RAL 10211792811950197156131781500 6.20 €
06903-11790884polyamidetraffic red RAL 30201792811950197156131781500 6.20 €
06903-11790886polyamidesignal green RAL 60321792811950197156131781500 6.20 €
06903-11790887polyamidetraffic blue RAL 50171792811950197156131781500 6.20 €
06903-11790888polyamidelight grey RAL 70351792811950197156131781500 6.20 €
06903-211708polypropyleneblack grey11726109411369413158800 2.51 €
06903-213208polypropyleneblack grey132271194415411213168800 3.99 €
06903-215008polypropyleneblack grey150271194417213213168800 4.24 €
06903-209406polypropyleneblack grey942186,6361097610136500 2.16 €
06903-217908polypropyleneblack grey179281195019715613178800 5.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83