norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic, round, slanted one side
06900

Pull handles, plastic, round, slanted one side

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31, black.
Bushes brass or electro zinc-plated steel.
Version:High-gloss polished.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06900 Pull handles, plastic, round, slanted one side 231 kB

Drawings

Pull handles, plastic, round, slanted one side

Item selection/filter

Order No.

Component
material
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06900-101brass14025M857170300 10.86 €
06900-201steel14025M857170300 10.86 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83