norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with internal thread, threaded insert, stainless steel, inch
06601-50 inch

Clamping levers, plastic with internal thread, threaded insert,...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance.
Material:

High performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.

Version:Steel parts bright.Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Good chemical and corrosion resistance.
Seven colour variants.
On request:Other female threads and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06601-50 inch Clamping levers, plastic with internal thread, threaded insert, stainless steel, inch 278 kB

Drawings

Clamping levers, plastic with internal thread, threaded insert, stainless steel, inch

Item selection/filter

Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06601-50-0AD1black grey RAL 7021high performance thermoplastic06-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AD2orange RAL 2004high performance thermoplastic06-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AD16colza yellow RAL 1021high performance thermoplastic06-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AD84traffic red RAL 3020high performance thermoplastic06-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AD86signal green RAL 6032high performance thermoplastic06-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AD87traffic blue RAL 5017high performance thermoplastic06-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AD88light grey RAL 7035high performance thermoplastic06-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AE1black grey RAL 7021high performance thermoplastic08-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AE2orange RAL 2004high performance thermoplastic08-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AE16colza yellow RAL 1021high performance thermoplastic08-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AE84traffic red RAL 3020high performance thermoplastic08-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AE86signal green RAL 6032high performance thermoplastic08-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AE87traffic blue RAL 5017high performance thermoplastic08-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0AE88light grey RAL 7035high performance thermoplastic08-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A01black grey RAL 7021high performance thermoplastic010-2491013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A02orange RAL 2004high performance thermoplastic010-2491013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A016colza yellow RAL 1021high performance thermoplastic010-2491013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A084traffic red RAL 3020high performance thermoplastic010-2491013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A086signal green RAL 6032high performance thermoplastic010-2491013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A087traffic blue RAL 5017high performance thermoplastic010-2491013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A088light grey RAL 7035high performance thermoplastic010-2491013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A11black grey RAL 7021high performance thermoplastic010-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A12orange RAL 2004high performance thermoplastic010-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A116colza yellow RAL 1021high performance thermoplastic010-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A184traffic red RAL 3020high performance thermoplastic010-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A186signal green RAL 6032high performance thermoplastic010-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A187traffic blue RAL 5017high performance thermoplastic010-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A188light grey RAL 7035high performance thermoplastic010-3291013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A21black grey RAL 7021high performance thermoplastic01/4-2091013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A22orange RAL 2004high performance thermoplastic01/4-2091013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A216colza yellow RAL 1021high performance thermoplastic01/4-2091013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A284traffic red RAL 3020high performance thermoplastic01/4-2091013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A286signal green RAL 6032high performance thermoplastic01/4-2091013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A287traffic blue RAL 5017high performance thermoplastic01/4-2091013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-0A288light grey RAL 7035high performance thermoplastic01/4-2091013,213,824,5415,53033,53036,97,616 7.37 €
06601-50-1A01black grey RAL 7021high performance thermoplastic110-2491013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A02orange RAL 2004high performance thermoplastic110-2491013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A016colza yellow RAL 1021high performance thermoplastic110-2491013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A084traffic red RAL 3020high performance thermoplastic110-2491013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A086signal green RAL 6032high performance thermoplastic110-2491013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A087traffic blue RAL 5017high performance thermoplastic110-2491013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A088light grey RAL 7035high performance thermoplastic110-2491013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A11black grey RAL 7021high performance thermoplastic110-3291013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A12orange RAL 2004high performance thermoplastic110-3291013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A116colza yellow RAL 1021high performance thermoplastic110-3291013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A184traffic red RAL 3020high performance thermoplastic110-3291013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A186signal green RAL 6032high performance thermoplastic110-3291013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A187traffic blue RAL 5017high performance thermoplastic110-3291013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A188light grey RAL 7035high performance thermoplastic110-3291013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A21black grey RAL 7021high performance thermoplastic11/4-2091013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A22orange RAL 2004high performance thermoplastic11/4-2091013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A216colza yellow RAL 1021high performance thermoplastic11/4-2091013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A284traffic red RAL 3020high performance thermoplastic11/4-2091013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A286signal green RAL 6032high performance thermoplastic11/4-2091013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A287traffic blue RAL 5017high performance thermoplastic11/4-2091013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-1A288light grey RAL 7035high performance thermoplastic11/4-2091013,213,824,5414,230,83539,946,87,916 7.37 €
06601-50-2A21black grey RAL 7021high performance thermoplastic21/4-201213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A22orange RAL 2004high performance thermoplastic21/4-201213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A216colza yellow RAL 1021high performance thermoplastic21/4-201213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A284traffic red RAL 3020high performance thermoplastic21/4-201213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A286signal green RAL 6032high performance thermoplastic21/4-201213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A287traffic blue RAL 5017high performance thermoplastic21/4-201213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A288light grey RAL 7035high performance thermoplastic21/4-201213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A31black grey RAL 7021high performance thermoplastic25/16-181213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A32orange RAL 2004high performance thermoplastic25/16-181213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A316colza yellow RAL 1021high performance thermoplastic25/16-181213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A384traffic red RAL 3020high performance thermoplastic25/16-181213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A386signal green RAL 6032high performance thermoplastic25/16-181213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A387traffic blue RAL 5017high performance thermoplastic25/16-181213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-2A388light grey RAL 7035high performance thermoplastic25/16-181213,518,519,128,56,518,642,647,165,274,810,520 8.72 €
06601-50-3A31black grey RAL 7021high performance thermoplastic35/16-18141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A32orange RAL 2004high performance thermoplastic35/16-18141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A316colza yellow RAL 1021high performance thermoplastic35/16-18141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A384traffic red RAL 3020high performance thermoplastic35/16-18141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A386signal green RAL 6032high performance thermoplastic35/16-18141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A387traffic blue RAL 5017high performance thermoplastic35/16-18141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A388light grey RAL 7035high performance thermoplastic35/16-18141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A41black grey RAL 7021high performance thermoplastic33/8-16141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A42orange RAL 2004high performance thermoplastic33/8-16141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A416colza yellow RAL 1021high performance thermoplastic33/8-16141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A484traffic red RAL 3020high performance thermoplastic33/8-16141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A486signal green RAL 6032high performance thermoplastic33/8-16141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A487traffic blue RAL 5017high performance thermoplastic33/8-16141621,221,93710245459,280,291,111,522 10.73 €
06601-50-3A488light grey RAL 7035high performance thermoplastic33/8-16141621,221,93710245459,280,291,111,522 10.73 €
06601-50-4A41black grey RAL 7021high performance thermoplastic43/8-16171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A42orange RAL 2004high performance thermoplastic43/8-16171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A416colza yellow RAL 1021high performance thermoplastic43/8-16171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A484traffic red RAL 3020high performance thermoplastic43/8-16171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A486signal green RAL 6032high performance thermoplastic43/8-16171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A487traffic blue RAL 5017high performance thermoplastic43/8-16171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A488light grey RAL 7035high performance thermoplastic43/8-16171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A51black grey RAL 7021high performance thermoplastic41/2-13171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A52orange RAL 2004high performance thermoplastic41/2-13171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A516colza yellow RAL 1021high performance thermoplastic41/2-13171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A584traffic red RAL 3020high performance thermoplastic41/2-13171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A586signal green RAL 6032high performance thermoplastic41/2-13171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A587traffic blue RAL 5017high performance thermoplastic41/2-13171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-4A588light grey RAL 7035high performance thermoplastic41/2-13171926,227,143,11027,862,468,196,8110,314,124 15.44 €
06601-50-5A51black grey RAL 7021high performance thermoplastic51/2-13232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A52orange RAL 2004high performance thermoplastic51/2-13232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A516colza yellow RAL 1021high performance thermoplastic51/2-13232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A584traffic red RAL 3020high performance thermoplastic51/2-13232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A586signal green RAL 6032high performance thermoplastic51/2-13232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A587traffic blue RAL 5017high performance thermoplastic51/2-13232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A588light grey RAL 7035high performance thermoplastic51/2-13232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A61black grey RAL 7021high performance thermoplastic55/8-11232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A62orange RAL 2004high performance thermoplastic55/8-11232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A616colza yellow RAL 1021high performance thermoplastic55/8-11232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A684traffic red RAL 3020high performance thermoplastic55/8-11232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A686signal green RAL 6032high performance thermoplastic55/8-11232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A687traffic blue RAL 5017high performance thermoplastic55/8-11232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
06601-50-5A688light grey RAL 7035high performance thermoplastic55/8-11232330,531,549,11230,872,979,2110,9126,615,126 18.63 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83