norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers with external thread, inch
06380 inch

Tension levers with external thread, inch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Powder-coated with fine texture, black.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06380 inch Tension levers with external thread, inch 292 kB

Drawings (total overview)

Tension levers with external thread, inch

Tension levers with external thread, 0 degrees, inch

More information

Drawings

Tension levers with external thread, 0 degrees, inch

Overview of items (compressed)

Item selection/filter
Order No.FormSizeXA=Handle lengthDD1D2D3HH1H2H4LNo. of
teeth
Filter
06380-1A32X15/16-18921624251044,54,53749,520/25/30/40/50/6022
06380-1A42X13/8-16921624251044,54,53749,520/25/30/40/50/6022
06380-1A52X11/2-13921624251044,54,53749,520/25/30/40/50/6022
06380-2A52X21/2-131111928321251,55,54257,520/25/30/40/50/6024
06380-3A52X31/2-13134,523333213586476520/25/30/40/50/6026
06380-3A62X35/8-11134,523333213586476520/25/30/40/50/6026
06380-4A62X45/8-111343041321368,57,556,576,530/40/50/6036
06380-4A72X43/4-101343041321368,57,556,576,530/40/50/6036

Tension levers with external thread, 20 degrees, inch

More information

Drawings

Tension levers with external thread, 20 degrees, inch

Overview of items (compressed)

Item selection/filter
Order No.FormXA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
LFilter
06380-1A31X20°5/16-1888151624251044,54,53758,549,52220/25/30/40/50/60
06380-1A41X20°3/8-1688151624251044,54,53758,549,52220/25/30/40/50/60
06380-1A51X20°1/2-1388151624251044,54,53758,549,52220/25/30/40/50/60
06380-2A51X20°1/2-13106151928321251,55,54268,557,52420/25/30/40/50/60
06380-3A51X20°1/2-13128,515233332135864781652620/25/30/40/50/60
06380-3A61X20°5/8-11128,515233332135864781652620/25/30/40/50/60
06380-4A61X20°5/8-11128,5153041321368,57,556,589,576,53630/40/50/60
06380-4A71X20°3/4-10128,5153041321368,57,556,589,576,53630/40/50/60
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83