norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Pin stainless steel 1.4542.
Shackle stainless steel 1.4571.
Threaded element stainless steel 1.4542.
Push button aluminium.
Spring stainless steel.

Version:Pin precipitation hardened.
Threaded element precipitation hardened.
Push button orange anodised.
Note:Threaded hoist pins are used as a quick and simple lifting element with a swivelling and rotating shackle.
The threaded segment is unlocked by pressing the push button, and the threaded pin can then be inserted into or removed from the tapped hole. When the push button is released, the threaded segment locks securely. This eliminates time-consuming screwing in and unscrewing as by e.g. ring bolts.

The swivelling and rotating shackle always aligns itself in the direction of pull when lifting, without the pin rotating. The safety strap on the shackle prevents the push-button being unintentionally pressed during linear tension.

The prerequisite for use is a precision tapped hole in a material with the appropriate strength.

Detailed operating instructions are enclosed with each threaded hoist pin.

Corrosion protected and weather resistant.

TÜV certified.

The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
Application:Installing:
1. Press the button and keep it pressed.
2. Insert the threaded hoist pin.
3. Release the button (the button should pop back out again).
4. Screw the threaded hoist pin in by hand until it lays completely on the contact face.
5. It should be ensured that the threaded segment is engaged in the receiving thread.

Removing:
1. Rotate the threaded hoist pin ca. a quarter turn anti-clockwise
2. Press the button and keep it pressed.
3. Remove the threaded hoist pin.
4. Release the button.
Temperature range:max. +250 °C.
Thread size M24: From 150 °C linear decrease in load capacity by 23%.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07785-06 Threaded hoist pin, self-locking, stainless steel with rotating shackle 383 kB

Drawings

Threaded hoist pin, self-locking, stainless steel with rotating shackle

Item selection/filter

Order No.D1

D2D4D5D6L1L2L3L4L5L6L7L8L9L10Tightening
torque
max. Nm
F1
kN
F2
kN
F3
kN
CADAcc.PriceOrder
07785-06-08M86,6233,538201217,825,754,942,54668123,738822,10,90,8 375.54 €
07785-06-10M108,3533,53820142025,754,942,54668123,7381023,91,51,5 386.19 €
07785-06-12M1210,0733,53820172425,754,942,54668123,7381226,22,52,3 390.03 €
07785-06-16M1613,833,53820172425,754,942,54668123,7381228,44,54,2 433.35 €
07785-06-20M2017,25505935223036,573,755,670102167,55917316,67,75,0 564.56 €
07785-06-24M2420,750593527364279,255,670102173592232311,18,6 639.46 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83