norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

1.1141 steel, 1.4301 stainless steel or 1.4401 stainless steel.

Version:drop forged.Note:For high demand hoisting and carrying tasks in safety-relevant areas (machine construction, load handling equipment, lifting tackle).
The CE mark is impressed into the ring bolt.
F2 permissible load under max. 45° per ring bolt.
On request:Certificate of conformity.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07690 Ring nuts DIN 582 271 kB
 Overview of standards for fasteners 687 kB

Drawings

Ring nuts DIN 582

Item selection/filter

Order No.Main
material
Surface finish
body
Steel
code
D1D2D3D4EHKMF1 max.
kN
F2 max.
kN
CADAcc.PriceOrder
07690-08steelbright1.1141M82036208,5368101,40,95 1.16 €
07690-10steelbright1.1141M10254525104510122,31,7 1.71 €
07690-12steelbright1.1141M12305430115312143,42,4 2.00 €
07690-16steelbright1.1141M163563351362141675 3.23 €
07690-20steelbright1.1141M2040724016711619128,3 4.55 €
07690-24steelbright1.1141M24509050209020241812,7 8.60 €
07690-008steelgalvanised1.1141M82036208,5368101,40,95 1.16 €
07690-010steelgalvanised1.1141M10254525104510122,31,7 1.71 €
07690-012steelgalvanised1.1141M12305430115312143,42,4 2.00 €
07690-016steelgalvanised1.1141M163563351362141675 3.23 €
07690-020steelgalvanised1.1141M2040724016711619128,3 4.55 €
07690-024steelgalvanised1.1141M24509050209020241812,7 8.60 €
07690-108stainless steel-1.4301M82036208,5368101,40,95 4.15 €
07690-110stainless steel-1.4301M10254525104510122,31,7 5.68 €
07690-112stainless steel-1.4301M12305430115312143,42,4 8.63 €
07690-116stainless steel-1.4301M163563351362141675 12.20 €
07690-120stainless steel-1.4301M2040724016711619128,3 17.65 €
07690-124stainless steel-1.4301M24509050209020241812,7 35.11 €
07690-208stainless steel-1.4401M82036208,5368101,40,95 5.57 €
07690-210stainless steel-1.4401M10254525104510122,31,7 7.62 €
07690-212stainless steel-1.4401M12305430115312143,42,4 12.48 €
07690-216stainless steel-1.4401M163563351362141675 20.09 €
07690-220stainless steel-1.4401M2040724016711619128,3 25.92 €
07690-224stainless steel-1.4401M24509050209020241812,7 53.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83