norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Quality class 8, ball bearing;
red plastic-coated
Note:Compact and light design, full loading on all sides. 4x safety factor against breakage in all loading axis. Rotatable 360°. Link swivel range max. 180°. The ball bearing allows the ring to rotate even under load.

Lifting or securing loads, swivel rings have many uses.

For the loading capacity to be valid it must be ensured that the ring is in line with the load. The swivel face must lie flat on the support beam and the screw must always be screwed in fully.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07710 Ring bolts swivel and 360° rotatable, grade 8 184 kB

Drawings

Ring bolts swivel and 360° rotatable, grade 8

Item selection/filter

Order No.BD

D1HH1LL1SSWPermissible
load
kg
CADAcc.PriceOrder
07710-101830M10381055018461330300 85.79 €
07710-121830M12381055018461330500 88.85 €
07710-162030M163810550204613301120 92.24 €
07710-203034M205013161305716402000 97.09 €
07710-243040M245815368307019483150 123.43 €
07710-303540M307516580356520655300 162.22 €
07710-365450M368520595549022758000 268.66 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83