norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium with plastic tube holders
06940

Tubular handles, aluminium with plastic tube holders

go back

Item description/product images

DescriptionMaterial:Legs and tube cap glass-bead reinforced polyamide.
Grip aluminium EN AW-6060.
Version:Grip finely ground and anodised black or natural tone.
Legs and tube cap semi-matt with fine texture, black.
Note:The legs and tube are fastened together with pull-out resistant rivet nuts.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06940 Tubular handles, aluminium with plastic tube holders 123 kB

Drawings

Tubular handles, aluminium with plastic tube holders

Item selection/filter

Order No.

Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06940-200061black anodised20030M675288800 35.45 €
06940-250061black anodised25030M675338800 36.31 €
06940-300061black anodised30030M675388800 37.02 €
06940-400061black anodised40030M675488800 38.76 €
06940-500061black anodised50030M675588800 40.31 €
06940-200063natural anodised20030M675288800 34.04 €
06940-250063natural anodised25030M675338800 34.91 €
06940-300063natural anodised30030M675388800 35.62 €
06940-400063natural anodised40030M675488800 37.36 €
06940-500063natural anodised50030M675588800 38.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83