norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium with plastic grip legs
06939

Tubular handles, aluminium with plastic grip legs

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Version:Grip natural colour anodised or with black serrated plastic cover.Note:The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Assembly:From the front.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06939 Tubular handles, aluminium with plastic grip legs 148 kB

Drawings (total overview)

Tubular handles, aluminium with plastic grip legs

Tubular handles, aluminium with plastic grip legs, Form A

More information

Drawings

Tubular handles, aluminium with plastic grip legs, Form A

Item selection/filter

Order No.Main
colour
FormA

BDHLLoad
capacity
N
CADAcc.PriceOrder
06939-150203naturalA15032M5x2055,51841000 15.79 €
06939-200203naturalA20032M5x2055,52341000 16.91 €
06939-300203naturalA30032M5x2055,53341000 19.23 €
06939-400203naturalA40032M5x2055,54341000 21.33 €
06939-500203naturalA50032M5x2055,55341000 23.63 €
06939-150202blackA15032M5x2055,51841000 18.72 €
06939-200202blackA20032M5x2055,52341000 20.01 €
06939-300202blackA30032M5x2055,53341000 22.84 €
06939-400202blackA40032M5x2055,54341000 25.45 €
06939-500202blackA50032M5x2055,55341000 28.23 €

Tubular handles, aluminium with plastic grip legs, Form B

More information

Drawings

Tubular handles, aluminium with plastic grip legs, Form B

Item selection/filter

Order No.Main
colour
FormA

BDHLLoad
capacity
N
CADAcc.PriceOrder
06939-150302blackB15048M8x25802001000 23.46 €
06939-300302blackB30048M8x25803501000 27.38 €
06939-400302blackB40048M8x25804501000 30.18 €
06939-200302blackB20048M8x25802501000 24.77 €
06939-400303naturalB40048M8x25804501000 25.77 €
06939-500303naturalB50048M8x25805501000 28.07 €
06939-300303naturalB30048M8x25803501000 23.46 €
06939-500302blackB50048M8x25805501000 32.96 €
06939-150303naturalB15048M8x25802001000 20.01 €
06939-200303naturalB20048M8x25802501000 21.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83