norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Five lobe grips with internal thread, inch
06851 inch

Five lobe grips with internal thread, inch

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06851 inch Five lobe grips with internal thread, inch 185 kB

Drawings

Five lobe grips with internal thread, inch

Item selection/filter

Order No.Component
material
D

D1D2HH1TCADAcc.PriceOrder
06851-32A2steel1/4-20321622,5119 3.84 €
06851-40A2steel1/4-20402028149 4.50 €
06851-40A4steel3/8-164020281415 4.66 €
06851-50A4steel3/8-1650253517,515 5.68 €
06851-50A5steel1/2-1350253517,518 7.12 €
06851-60A5steel1/2-1360303718,518 7.12 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83