norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips, stainless steel, similar to DIN 6336, inch
06194 inch

Star grips, stainless steel, similar to DIN 6336, inch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4308.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Ground and polished or blasted.
Grub screw and pin bright.
Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Drawing reference:
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06194 inch Star grips, stainless steel, similar to DIN 6336, inch 190 kB

Drawings (total overview)

Star grips, stainless steel, similar to DIN 6336, inch

Star grips stainless steel, similar to DIN 6336, Form B, drilled through, inch

More information

Drawings

Star grips stainless steel, similar to DIN 6336, Form B, drilled through, inch

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3CADAcc.PriceOrder
06194-232CM2Bpolished0,2532122110 9.17 €
06194-240CN2Bpolished0,31240142613 12.01 €
06194-250CO2Bpolished0,37550183417 14.48 €
06194-263CP2Bpolished0,563204221 19.00 €

Star grips, stainless steel, similar to DIN 6336, Form C, blind hole, inch

More information

Drawings

Star grips, stainless steel, similar to DIN 6336, Form C, blind hole, inch

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3TT1CADAcc.PriceOrder
06194-332CM2Cpolished0,25321221101215 10.21 €
06194-340CN2Cpolished0,312401426131518 13.41 €
06194-350CO2Cpolished0,375501834171821 17.62 €
06194-363CP2Cpolished0,5632042212225 22.86 €

Star grips, stainless steel, similar to DIN 6336, Form D, thread countersunk, inch

More information

Drawings

Star grips, stainless steel, similar to DIN 6336, Form D, thread countersunk, inch

Item selection/filter

Order No.FormSurface finish
body
D

D1D2D6HH3TCADAcc.PriceOrder
06194-432A22Dpolished1/4-2032126,4211011 11.30 €
06194-440A32Dpolished5/16-1840148,4261314 14.33 €
06194-450A42Dpolished3/8-16501810,5341718 19.03 €
06194-463A52Dpolished1/2-13632013422122 24.15 €
06194-432A23Dblasted1/4-2032126,4211011 10.19 €
06194-440A33Dblasted5/16-1840148,4261314 12.88 €
06194-450A43Dblasted3/8-16501810,5341718 17.14 €

Star grips, stainless steel, similar to DIN 6336, Form E, blind tapped hole, inch

More information

Drawings

Star grips, stainless steel, similar to DIN 6336, Form E, blind tapped hole, inch

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HH3TT1CADAcc.PriceOrder
06194-532A22Epolished1/4-20321221101215 11.30 €
06194-540A32Epolished5/16-18401426131518 14.33 €
06194-550A42Epolished3/8-16501834171821 19.03 €
06194-563A52Epolished1/2-13632042212225 24.15 €
06194-532A23Eblasted1/4-20321221101215 10.19 €
06194-540A33Eblasted5/16-18401426131518 12.88 €
06194-550A43Eblasted3/8-16501834171821 17.14 €

Star grips, stainless steel, similar to DIN 6336, Form L, with external thread, inch

More information

Drawings

Star grips, stainless steel, similar to DIN 6336, Form L, with external thread, inch

Item selection/filter

Order No.FormSurface finish
body
DD1

D2HH3LCADAcc.PriceOrder
06194-632A23X20Lblasted1/4-203212211020 14.90 €
06194-640A33X20Lblasted5/16-184014261320 16.43 €
06194-650A43X25Lblasted3/8-165018341725 21.40 €
06194-650A43X50Lblasted3/8-165018341750 22.14 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83