norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm grips DIN 6335, grey cast iron, inch
06160 inch

Palm grips DIN 6335, grey cast iron, inch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Drawing reference:
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06160 inch Palm grips DIN 6335, grey cast iron, inch 257 kB

Drawings (total overview)

Palm grips DIN 6335, grey cast iron, inch

Palm grips DIN 6335, grey cast iron, Form B, drilled through, inch

More information

Drawings

Palm grips DIN 6335, grey cast iron, Form B, drilled through, inch

Item selection/filter

Order No.

FormSurface finish
body
D

D1D2HH3CADAcc.PriceOrder
06160-2CMBtumbled0,2532122010 2.35 €
06160-2CNBtumbled0,31240142514 3.23 €
06160-2COBtumbled0,37550183220 4.23 €
06160-2CPBtumbled0,563204025 5.68 €
06160-2CQBtumbled0,62580255030 9.33 €
06160-2CRBtumbled0,75100326338 18.09 €

Palm grips DIN 6335, grey cast iron, Form C, blind hole, inch

More information

Drawings

Palm grips DIN 6335, grey cast iron, Form C, blind hole, inch

Item selection/filter

Order No.FormVersion 1D

D1D2HH3TT1CADAcc.PriceOrder
06160-3CMC-0,25321221101215 2.35 €
06160-3CNC-0,312401426141518 3.23 €
06160-3COC-0,375501834201821 4.23 €
06160-3CPC-0,5632042252225 5.68 €
06160-3CQC-0,625802552302832 9.33 €
06160-3CRC-0,751003265383640 18.09 €

Palm grips DIN 6335, grey cast iron, Form E, blind tapped hole, inch

More information

Drawings

Palm grips DIN 6335, grey cast iron, Form E, blind tapped hole, inch

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HH3TT1CADAcc.PriceOrder
06160-5A2Etumbled1/4-20321221101215 2.35 €
06160-5A3Etumbled5/16-18401426141518 3.23 €
06160-5A4Etumbled3/8-16501834201821 4.23 €
06160-5A5Etumbled1/2-13632042252225 5.68 €
06160-5A6Etumbled5/8-11802552302832 9.33 €
06160-5A7Etumbled3/4-101003265383640 18.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83