norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Black thermoplastic.
Bush and screw 5.8 steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated, stainless steel bright.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06092 inch Knurled knobs, inch 1,1 MB

Drawings (total overview)

Knurled knobs, inch

Knurled knobs with internal thread, inch

More information

Drawings

Knurled knobs with internal thread, inch

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
D

D1D2D3HH1TFilter
06092-1AEΔ06092-01AEΔ8-3221141922810
06092-1A1Δ06092-01A1Δ10-3221141922810
06092-1A2Δ06092-01A2Δ1/4-2021141922810
06092-2A3Δ06092-02A3Δ5/16-18261823269,514
06092-3A3Δ06092-03A3Δ5/16-18342231361314
06092-3A4Δ06092-03A4Δ3/8-16342231361314

Knurled knobs with external thread, inch

More information

Drawings

Knurled knobs with external thread, inch

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
D

D1D2D3HH1LFilter
06092-1A1ΔX06092-01A1ΔX10-3221141922810/20
06092-1A2ΔX06092-01A2ΔX1/4-2021141922820/30
06092-2A3ΔX06092-02A3ΔX5/16-18261823269,520/40
06092-3A4ΔX06092-03A4ΔX3/8-16342231361320/40
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83