norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Inner ring, outer ring and rolling elements, bearing steel.
Cage, steel.
Version:open.Note:Spherical roller bearings accept high radial and axial loads. Axial loads are absorbed in both directions.
They are designed for high loading. Spherical roller bearings compensate for angular errors (set angle α). With groove and lubrication holes.

The main dimensions of the spherical roller bearing conform to DIN 625-2. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
Temperature range:-30 °C to +200 °C.On request:Other dimensions and versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23815 Spherical roller bearing FAG cylindrical bore 483 kB

Drawings

Spherical roller bearing FAG cylindrical bore

Item selection/filter

Order No.AbbreviationDD1D2BB1R min.αDynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23815-00250521822205-E125523,2184,811,5°480004250017000 106.16 €
23815-00300622022206-E130623,2204,811,5°640005700013000 109.83 €
23815-00350722322207-E135723,2234,81,11,5°880008150011000 111.91 €
23815-00400802322208-E140803,2234,81,11,5°1010009100010000 120.57 €
23815-00450852322209-E145853,2234,81,11,5°1040009900010000 127.55 €
23815-00500902322210-E150903,2234,81,11,5°1090001070009500 134.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83