norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Inner ring, outer ring and rolling elements, bearing steel.
Cage reinforced fibre glass polyamide.
Version:NU floating bearing.
NJ support bearing.
Note:Cylinder roller bearings accept high radial loads. The bearings are separable. The bearing parts can be fitted independently of each other. This means that both bearing rings can have a tight fit. The bearings are supplied without seals. They can be lubricated with grease or oil from the side. Suitable for high speeds.
NU version are floating bearings and accept only radial forces. The outer ring has two flanges, the inner ring has none. Outer and inner rings can be displaced by the value S in both directions.

NJ versions are support bearings and accept axial loads in one direction in addition to radial loads. The outer ring has two flanges, the inner ring has one flange. Outer and inner rings can be displaced in one direction by the value S.

Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. This radial clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and are well suited for most applications.
Temperature range:-30 °C to +120 °C.On request:Other dimensions and versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23820 Cylinder roller bearing FAG with cage 475 kB

Drawings

Cylinder roller bearing FAG with cage

Item selection/filter

Order No.AbbreviationForm-TypeDD1BR min.R1 min.SDynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23820-001503511NU-202-E-TVP2floating bearing1535110,60,31,6151001040022000 41.91 €
23820-101503511NJ-202-E-TVP2Support bearing1535110,60,31,6151001040022000 44.83 €
23820-001704012NU-203-E-TVP2floating bearing1740120,60,31,2208001460018000 42.67 €
23820-101704012NJ-203-E-TVP2Support bearing1740120,60,31,2208001460018000 46.18 €
23820-002004714NU-204-E-TVP2floating bearing20471410,60,8325002470016000 43.75 €
23820-102004714NJ-204-E-TVP2Support bearing20471410,61325002470016000 49.02 €
23820-002505215NU-205-E-TVP2floating bearing25521510,61,3345002750015000 49.67 €
23820-102505215NJ-205-E-TVP2Support bearing25521510,61,2345002750015000 52.52 €
23820-003006216NU-206-E-TVP2floating bearing30621610,61,5450003600012000 54.90 €
23820-103006216NJ-206-E-TVP2Support bearing30621610,61,5450003600012000 60.78 €
23820-003507217NU-207-E-TVP2floating bearing3572171,10,60,7580004850010000 64.46 €
23820-103507217NJ-207-E-TVP2Support bearing3572171,10,60,7580004850010000 70.64 €
23820-004008018NU-208-E-TVP2floating bearing4080181,11,1163000530009000 72.46 €
23820-104008018NJ-208-E-TVP2Support bearing4080181,11,1163000530009000 81.70 €
23820-004508519NU-209-E-TVP2floating bearing4585191,11,1172000630008500 80.59 €
23820-104508519NJ-209-E-TVP2Support bearing4585191,11,11,972000630008500 88.48 €
23820-005009020NU-210-E-TVP2floating bearing5090201,11,11,375000690008000 89.02 €
23820-105009020NJ-210-E-TVP2Support bearing5090201,11,11,375000690008000 96.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83