norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Inner ring, outer ring and rolling elements, bearing steel.
Cage reinforced fibre glass polyamide.
Version:open.Note:Single row angular contact ball bearings accept high radial and axial loads. Axial loads are absorbed in only one direction against the shoulder guide. For axial counter support a second bearing mounted inverse is required. The pressure angle of 40° make these bearings highly resilient. Suitable for high speeds.

The main dimensions of angular contact ball bearings conform to DIN 628-1. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. These tolerance classes are standard and are well suited for most applications.
Temperature range:-30 °C to +120 °C.On request:Sealed both sides with NBR contact lip seals. Other dimensions and versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23805 Angular contact ball bearing FAG single-row 440 kB

Drawings

Angular contact ball bearing FAG single-row

Item selection/filter

Order No.AbbreviationDD1BR min.R1 min.αADynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23805-0010030097200-B-TVP103090,60,340°135300260032000 26.86 €
23805-0012032107201-B-TVP1232100,60,340°147400355028000 26.29 €
23805-0015035117202-B-TVP1535110,60,340°168400445024000 25.71 €
23805-0017040127203-B-TVP1740120,60,340°1810500570020000 27.30 €
23805-0020047147204-B-TVP20471410,640°2114400780018000 29.10 €
23805-0025052157205-B-TVP25521510,640°2415300900016000 31.54 €
23805-0030062167206-B-TVP30621610,640°27217001410013000 37.77 €
23805-0035072177207-B-TVP3572171,10,640°31280001900011000 46.28 €
23805-0040080187208-B-TVP4080181,10,640°3434000235009500 53.46 €
23805-0045085197209-B-TVP4585191,10,640°3737500270008500 61.12 €
23805-0050090207210-B-TVP5090201,10,640°3939000285008000 69.25 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83