norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Universal joints double with plain bearing, robust version DIN 808
23410

Universal joints double with plain bearing, robust version DIN...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Robust universal joints are suitable for manual drives of elevating platforms, slides, shutters etc. or for short-time machine drives at low speed.
Double universal joints with plain bearing can be swivelled by 70°.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23410 Universal joints double with plain bearing, robust version DIN 808 170 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Universal joints double with plain bearing, robust version DIN 808
Universal joints double with plain bearing, robust version DIN 808

Overview of items (compressed)

Item selection/filter
Order No.
reamed hole without slot
Order No.
reamed hole with slot
DD1LL1L2L3BTMax.
torque
Nm
static fracture
torque
Nm
Filter
23410-0806023410-1080608136021111829425
23410-1007423410-110074101674261522311,4635
23410-1208823410-112088122288311826413,81380
23410-1610423410-1161041625104372130518,323140
23410-2012423410-1201242032123432437622,846280
23410-2515623410-1251562540156543247828,390600
23410-3218823410-13218832501886640561035,31801100
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83