norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cardan double joints, stainless steel, with plain bearing, similar to DIN 808
23404-01

Cardan double joints, stainless steel, with plain bearing,...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:Cardan joints with plain bearing can be swivelled by 90°. The maximum speed is 500 U/min.

The cardan joints are mounted almost play-free. Due to their high corrosion resistance, they are particularly suitable for outdoor applications or for use in the chemical, foodstuff or pharmaceutical industries.

The components of the stainless steel cardan joints are not hardened. As a result, the operating conditions and the threshold values are far below those of steel cardan joints. The guidelines for the selection of stainless steel cardan joints must be individually determined by the user for the respective application.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23404-01 Cardan double joints, stainless steel, with plain bearing, similar to DIN 808 225 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Cardan double joints, stainless steel, with plain bearing, similar to DIN 808
Cardan double joints, stainless steel, with plain bearing, similar to DIN 808

Item selection/filter

Order No.B

DD1LL1L2L3Product typeTCADAcc.PriceOrder
23404-01-06056-6165617822reamed hole without slot- 86.25 €
23404-01-08062-81662201122reamed hole without slot- 79.94 €
23404-01-10074-102274241226reamed hole without slot- 79.58 €
23404-01-12086-122586281330reamed hole without slot- 91.54 €
23404-01-16105-1632105341637reamed hole without slot- 102.25 €
23404-01-20129-2042129411847reamed hole without slot- 139.83 €
23404-01-25163-2550163542655reamed hole without slot- 194.37 €
23404-01-10605626165617822reamed hole with slot7 89.09 €
23404-01-108062281662201122reamed hole with slot9 82.89 €
23404-01-1100743102274241226reamed hole with slot11,4 87.57 €
23404-01-1120864122586281330reamed hole with slot13,8 99.13 €
23404-01-11610551632105341637reamed hole with slot18,3 117.97 €
23404-01-12012962042129411847reamed hole with slot22,8 145.22 €
23404-01-12516382550163542655reamed hole with slot28,3 192.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83