norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Universal joints single with plain bearing, robust version DIN 808
23409

Universal joints single with plain bearing, robust version DIN...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Robust universal joints are suitable for manual drives on elevating platforms, slides, shutters etc. or for short-time machine drives at low speed.
Single universal joints with plain bearing can be swivelled by 35°.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23409 Universal joints single with plain bearing, robust version DIN 808 171 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Universal joints single with plain bearing, robust version DIN 808
Universal joints single with plain bearing, robust version DIN 808

Overview of items (compressed)

Item selection/filter
Order No.
reamed hole without slot
Order No.
reamed hole with slot
DD1LL1L2BTMax.
torque
Nm
static fracture
torque
Nm
Filter
23409-0804223409-10804281342211129425
23409-1005223409-1100521016522615311,4635
23409-1206223409-1120621222623118413,81380
23409-1607423409-1160741625743721518,323140
23409-2008623409-1200862032864324622,846280
23409-2510823409-12510825421085431828,390600
23409-3213223409-13213230501326638833,31801100
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83